SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Current Offset | CC Offset | I2 | –32767 | 32767 | 0 | — |
Description: This is the sum of samples when the coulomb counter inputs are internally shorted. This offset is used for Current() measurement.