SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 3 | Current Degradation | U2 | 0 | 100 | 40 | % |
Description: This sets the percentage of current degradation from the charging current that will occur at the Mode 3 level if this feature is enabled.