SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device can change the values of ChargingVoltage() and ChargingCurrent() based on Temperature() and cell voltage1..4 or RelativeStateofCharge(). Its flexible charging algorithm is JEITA compatible and can also meet other specific cell manufacturer charge requirements. The ChargingStatus() register shows the state of the charging algorithm.