SLUUCN4A January 2023 – February 2024
This command turns on/off DSG FET drive function to ease testing during manufacturing. If the ManufacturingStatus()[DSG_TEST] = 0, sending this command turns on the DSG FET and the ManufacturingStatus()[DSG_TEST] = 1 and vice versa. This toggling command is only enabled if ManufacturingStatus()[FET_EN] = 0, indicating an FW FET control is not active and manual control is allowed. A reset clears the [DSG_TEST] flag and turns off the DSG FET.