SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | State | SOH FCC Max mAh | I2 | 100 | 32767 | 4400 | mAh |
Description: Learned SOH FCC Max in mAh. This is used in SOH() calcualtion if [CAPM] = 0, Settings:IT Gauging Ext[SOH_LEARN_EN] = 1 and SOH FCC Max mAh > Design Capacity mAh..