SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default |
---|---|---|---|---|---|---|
Calibration | Current Offset | CC Auto Offset | I2 | –10000 | 10000 | 0 |
Description: CC Offset collected via CC Auto Offset Calibration. This offset is used for cell current measurement and is different than CC Offset.