SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Sealed Write | Lockout | U2 | 0 | 65535 | 7200 | s |
Description: This sets the delay time before MAC 0x00B0 ChargingVoltageOverride command or 0x00B2 ChargingCurrentOverride command can take effect again after the JEITA charging voltage or current setting is updated in the data flash. Writes to 0x00B0 and 0x00B2 are ignore during this delay time.