SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | State | Update Status | H1 | 0x00 | 0x0E | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | QMax | Enable | Update1 | Update0 |
RSVD (Bits 7–4): Reserved. Do not use. | ||
QMax update in the field (Bit 3) | ||
1 = | Updated | |
0 = | Not updated | |
Enable (Bit 2): Impedance Track gauging and lifetime updating enable | ||
1 = | Enabled | |
0 = | Disabled | |
Update1, Update0 (Bits 1–0): Update Status | ||
0,0 = | Impedance Track gauging and lifetime updating is disabled. | |
0,1 = | QMax updated | |
1,0 = | QMax and Ra table have been updated. |