SLUUCN4A January 2023 – February 2024
This command returns the TMP468 external temperature 5-8 registers with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOOppPP.
Value | Description |
---|---|
AAaa | TMP468 Remote Temperature 5 Offset Register |
BBbb | TMP468 Remote Temperature 5 η-Factor Correction Register |
CCcc | TMP468 Remote Temperature 5 THERM Limit Register |
DDdd | TMP468 Remote Temperature 5 THERM2 Limit Register |
EEee | TMP468 Remote Temperature 6 Offset Register |
FFff | TMP468 Remote Temperature 6 η-Factor Correction Register |
GGgg | TMP468 Remote Temperature 6 THERM Limit Register |
HHhh | TMP468 Remote Temperature 6 THERM2 Limit Register |
IIii | TMP468 Remote Temperature 7 Offset Register |
JJjj | TMP468 Remote Temperature 7 η-Factor Correction Register |
KKkk | TMP468 Remote Temperature 7 THERM Limit Register |
LLll | TMP468 Remote Temperature 7 THERM2 limit Register |
MMmm | TMP468 Remote temperature 8 Offset Register |
NNnn | TMP468 Remote Temperature 8 η-Factor Correction Register |
OOoo | TMP468 Remote Temperature 8 THERM Limit Register |
PPpp | TMP468 Remote Temperature 8 THERM2 limit Register |