SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | EVTM Temperature Low Threshold | I2 | 2332 | 3932 | 3123 | 0.1 K |
Advanced Charge Algorithm | Elevated Degrade | EVTM Temperature Mid Threshold | I2 | 2332 | 3932 | 3173 | 0.1 K |
Advanced Charge Algorithm | Elevated Degrade | EVTM Temperature High Threshold | I2 | 2332 | 3932 | 3223 | 0.1 K |
Description: These parameters set the 3 levels of temperature thresholds which Accumulated EVLTM/EVMTM/EVHTM Time will count, when the voltage condition is met.