SLUUCN4A January 2023 – February 2024
This command sets the System Resistance value of the system serial resistance along the path from the battery to the system power converter input that includes FETs, traces, sense resistors, and so on.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x5C | TurboSysR() | R/W | R/W | R/W | Word | I2 | 0 | 32767 | mΩ |