SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Near EDV Ra Param Filter | U2 | 1 | 65535 | 59220 | — |
Description: Ra filter used in the fast scaling region if [FF_NEAR_EDV] = 1. Default value should be used. Near EDV Ra Param Filter = 65142 for use with Turbo Mode 3.0.