SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | ASCD | Threshold 1 | H1 | 0x00 | 0xFF | 0x77 | Hex |
Protections | ASCD | Threshold 2 | H1 | 0x00 | 0xFF | 0xE7 | Hex |
Threshold 1 Description: ASCD:Threshold 1 Setting | ||||
Bits 7–4: | SCD1D–SCD1 delay time | |||
Bit 3: | Reserved | |||
Bits 2–0: | SCD1V: SCD1 threshold | |||
Threshold 2 Description: ASCD:Threshold 2 Setting | ||||
Bits 7–4: | SCD2D–SCD2 delay time | |||
Bit 3: | Reserved | |||
Bits 2–0: | SCD2V: SCD2 threshold |