SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Charge Current Override | CHGI Override Max | I2 | 0 | 32767 | 4500 | mA |
Description: This sets the maximum value allowed to write in for advanced charge algorithm charging current in data flash by ManufacturerAccess() 0x00B2 ChargingCurrentOverride.