SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Temperature Enable | H1 | 0x00 | 0x3F | 0x06 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | USER_TS | TS4 | TS3 | TS2 | TS1 | TSint |
RSVD (Bits 7–6): Reserved. Do not use. | ||
USER_TS (Bit 5): Enables User TS | ||
1 = | Eanbles USER_TS | |
0 = | Disables USER_TS (default) | |
TS4 (Bit 4): Enables TS4 | ||
1 = | Enables TS4 | |
0 = | Disables TS4 (default) | |
TS3 (Bit 3): Enables TS3 | ||
1 = | Enables TS3 | |
0 = | Disables TS3 (default) | |
TS2 (Bit 2): Enables TS2 | ||
1 = | Enables TS2 (default) | |
0 = | Disables TS2 | |
TS1 (Bit 1): Enables TS1 | ||
1 = | Enables TS1 (default) | |
0 = | Disables TS1 | |
TSint (Bit 0): Enables internal TS | ||
1 = | Enables internal TS | |
0 = | Disables internal TS (default) |