SLUUCN4A January 2023 – February 2024
This read/write word function sets a low capacity alarm threshold for the cell stack.
SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x01 | RemainingCapacityAlarm() | R/W | Word | U2 | 0 | 700 | 300 | mAh | ||
cWh |
If BatteryMode()[CAPM] = 0, then the data reports in mAh.
If BatteryMode()[CAPM] = 1, then the data reports in cWh.