SLUUCN4A January 2023 – February 2024
The gauge provides 0x44 AlternateManufacturerAccess() commands for testing purposes. The AlternateManufacturerAccess() 0x002C LED Toggle command can toggle the LED display on and off. The AlternateManufacturerAccess() 0x002C LED Display Press command can trigger the LED display and simulate 100% RSOC to demonstrate with all LEDs in actions.