Table 18-4 Short Circuit in Charge Threshold (Settings:AFE:AFE Protection Control [RSNS] = 0)(1)
Setting |
Threshold |
Setting |
Threshold |
0x00 |
22.2 mV |
0x04 |
66.65 mV |
0x01 |
33.3 mV |
0x05 |
77.75 mV |
0x02 |
44.4 mV |
0x06 |
88.85 mV |
0x03 |
55.5 mV |
0x07 |
100 mV |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[2:0] sets the voltage threshold.
Table 18-5 Short Circuit in Charge Threshold (Settings:AFE:AFE Protection Control [RSNS] = 1)(1)
Setting |
Threshold |
Setting |
Threshold |
0x00 |
44.4 mV |
0x04 |
133.3 mV |
0x01 |
66.6 mV |
0x05 |
155.5 mV |
0x02 |
88.8 mV |
0x06 |
177.7 mV |
0x03 |
111.1 mV |
0x07 |
200 mV |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[2:0] sets the voltage threshold.
Table 18-6 Short Circuit in Charge Delay(1)
Setting |
Time |
Setting |
Time |
Setting |
Time |
Setting |
Time |
0x00 |
0 µs |
0x04 |
244 µs |
0x08 |
488 µs |
0x0C |
732 µs |
0x01 |
61 µs |
0x05 |
305 µs |
0x09 |
549 µs |
0x0D |
793 µs |
0x02 |
122 µs |
0x06 |
366 µs |
0x0A |
610 µs |
0x0E |
854 µs |
0x03 |
183 µs |
0x07 |
427 µs |
0x0B |
671 µs |
0x0F |
915 µs |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[7:4] sets the delay time.