SLUUCN4A January 2023 – February 2024
This read/write word command updates the BTP set threshold for DISCHARGE mode for the next BTP interrupt, deasserts the present BTP interrupt, and clears the OperationStatus()[BTP_INT] bit. The BTP set threshold is in mAh (RemCap) if Settings.Configuration.IO Config[BTP_MODE] is set to 0, and in % (StateOfCharge) if Settings.Configuration.IO Config[BTP_MODE] is set to 1.
SBS Cmd | Name | Access | Format | Size in Bytes | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x4A | BTPDischargeSet() | R/W | R/W | R/W | I2 | 2 | 0 | 32767 | 150 | mAh / % |