SLUUCN4A January 2023 – February 2024
This command returns the fourth block of Lifetime Data. For a description of returned data values, see the ManufacturerAccess() version of the same command in Section 16.1.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x63 | LifeTimeDataBlock4() | — | R | R | Block | — | — | — | — | — |