SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Fuse | Min Blow Fuse Voltage | I2 | 0 | 32767 | 3500 | mV |
Description: Minimum voltage required to attempt fuse blow, pack based, FET failures bypass this requirement to blow the fuse