SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Rec Temp Charging | Current High | I2 | 0 | 32767 | 3520 | mA |
Description: Sets the ChargingCurrent() for the recommended temperature range, high voltage range