SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device has an overtemperature protection for temperature delta between cells. The protection is enabled when there are multiple cells and Enabled Protections B[DCOT] = 1.
Status | Condition | Action |
---|---|---|
Normal | Delta temperature between TS1..4 < DCOT:Threshold | SafetyAlert()[DCOT] = 0 |
Alert | Delta temperature between TS1..4 ≥ DCOT:Threshold | SafetyAlert()[DCOT] = 1 BatteryStatus()[TDA] = 1, [TCA] = 1 |
Trip | Delta temperature between TS1..4 ≥ DCOT:Threshold A for DCOT:Delay duration | SafetyAlert()[DCOT] = 0 SafetyStatus()[DCOT] = 1 BatteryStatus()[OTA] = 1 BatteryStatus()[TDA] = 0, [TCA] = 0 OperationStatus()[XCHG][XDSG] = 1,1 if FET Options[OTFET] = 1 |
Recovery | SafetyStatus()[DCOT] AND delta temperature between TS1..4 ≤ DCOT:Recovery | SafetyStatus()[DCOT] = 0 BatteryStatus()[OTA] = 0 BatteryStatus()[TDA] = 0, [TCA] = 0 OperationStatus()[XCHG][XDSG] = 0,0 |