SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Charging Rate of Change | Current Rate | U2 | 1 | 1000 | 1 | steps |
Description: Number of 1-second steps to add between any two ChargingCurrent() settings. When [SLOW_CRATE] = 1, Current Rate is multiplied by 5 to transition over 5x the period.