SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device can permanently disable the battery in the case of significant overvoltage in any of the cells.
Status | Condition | Action |
---|---|---|
Normal | Max cell voltage1..4 < SOV:Threshold | PFAlert()[SOV] = 0 |
Alert | Max cell voltage1..4 ≥ SOV:Threshold | PFAlert()[SOV] = 1 BatteryStatus()[TCA] = 1 |
Trip | Max cell voltage1..4 ≥ SOV:Threshold for SOV:Delay duration | PFAlert()[SOV] = 0 PFStatus()[SOV] = 1 |