SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 1 | SOH Threshold | U1 | 0 | 100 | 95 | % |
Description: This sets the SOH-related threshold at/above which the first Level (Mode 1) CV and CC degradations can begin if [SOH_DEGRADE] is set.