SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Cell Balancing Config | Min RSOC for Balancing | U1 | 0 | 100 | 80 | % |
Description: Minimum RelativeStateOfCharge() threshold for cell balancing. This condition is checked during relaxation and so it only applies if cell balancing at rest is enabled.