SLUUCN4A January 2023 – February 2024
STORAGE mode is activated with command 0x000A. When the STORAGE mode command is received, bit 10 (the [STORAGEM] bit) in Operation Status B is set. After Storage Delay time, the CHG and DSG FETs are turned off. However, if after Storage Ignore SMB Delay time the gauge is still not in SLEEP mode, the STORAGEM bit is cleared and the CHG and DSG FETs are turned back on.
The device will exit STORAGE mode when SMBus high is detected.