SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Turbo Cfg | Reserve Energy % | I1 | 0 | 100 | 0 | % |
Description: This is the remaining energy at present average discharge rate (as defined in Load Select) until the maximal peak power reaches the value reported by MaxPeakPower().