SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Sealed Write | Hold Off | U2 | 0 | 65535 | 2 | s |
Description: This sets the delay time for changing the JEITA charging voltage or current settings in data flash after receiving the last 0x00B0 ChargingVoltageOverride or 0x00B2 ChargingCurrentOverride commands.