SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | BTP | Init Discharge SOC Set | U1 | 0 | 100 | 5 | % |
Description: Initial value for BTPDischargeSet() if Settings.Configuration.IO Config[BTP_MODE] is set to 1.