SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERM RSoC Threshold | U1 | 0 | 100 | 90 | % |
Description: This sets the RSOC threshold above which Accumulated ERM Time will count when [ERM_MODE] is cleared.