SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|---|
PF Status | Device Status Data | Charging Status B | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: The charging status at the time of the PF event. See ManufacturerAccess() 0x0055 ChargingStatusfor the bit definitions.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VCT | RSVD | RSVD | RSVD | RSVD | CCC | CVR | CCR |