SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Status | H1 | 0x00 | 0xFF | 0x00 | - |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | RVSD | ERETM_DEGRADE | ERETM_ACTIVE |
RSVD (Bits 7–2): Reserved. Do not use. | ||
ERETM_DEGRADE (Bit 1): This is the ERETM active flag the gauge sets when ERETM is active and beginning the next CHARGE cycle. | ||
1 = | ERETM degrade active | |
0 = | ERETM degrade not active | |
ERETM_ACTIVE (Bit 0): ERETM conditions have been met and ChargingVoltage() will be degraded starting with next charge cycle | ||
1 = | ERETM conditions met | |
0 = | ERETM conditions not met |