SLUUCN4A January 2023 – February 2024
If [V_SOC_CHARGE] in Charging Configuration is set to '1', then a combination of the cell voltage level range and the device RSOC percentage range are considered to determine the state of charging.
The cell voltage range is categorized the same way as defined in Figure 4-1:
The V-RSOC range and the state of the charge is determined by the formulas shown in Table 4-2.
Current Cell Voltage Range | RSOC Range | [DSG] | Charging State |
---|---|---|---|
CHV | Any RSOC range | 0 | High Voltage State ChargingStatus()[HV] = 1 |
CHV | > Charging SOC Mid – Charging SOC Hysteresis | 1 | High Voltage State ChargingStatus()[HV] = 1 |
CHV | < Charging SOC Mid – Charging SOC Hysteresis | 1 | Medium Voltage State ChargingStatus()[MV] = 1 |
CMV | > Charging SOC High | 0 | High Voltage State ChargingStatus()[HV] = 1 |
CMV | < Charging SOC High | 0 | Medium Voltage State ChargingStatus()[MV] = 1 |
CMV | any RSOC range | 1 | Medium Voltage State ChargingStatus()[MV] = 1 |
CLV | > Charging SOC High | 0 | High Voltage State ChargingStatus()[HV] = 1 |
CLV | < Charging SOC High and > Charging SOC Mid | 0 | Medium Voltage State ChargingStatus()[MV] = 1 |
CLV | < Charging SOC Mid | 0 | Low Voltage State ChargingStatus()[LV] = 1 |
CLV | > Charging SOC High – Charging SOC Hysteresis | 1 | Medium Voltage State ChargingStatus()[MV] = 1 |
CLV | < Charging SOC High – Charging SOC Hysteresis | 1 | Low Voltage State ChargingStatus()[LV] = 1 |
Table 4-4 is the charging state matrix broken down by cell voltages and the RSOC ranges defined below:
[DSG] = 0 | [DSG] = 1 | |||||
---|---|---|---|---|---|---|
RSOC_High | RSOC_Mid | RSOC_Low | RSOC_High | RSOC_Mid | RSOC_Low | |
CHV | [HV] | [HV] | [HV] | [HV] | [HV] | [MV] |
CMV | [HV] | [MV] | [MV] | [MV] | [MV] | [MV] |
CLV | [HV] | [MV] | [LV] | [MV] | [LV] | [LV] |