SLUUCN4A January 2023 – February 2024
This command instructs the device to return Impedance Track gauging information. For a description of returned data values, see the ManufacturerAccess() version of the same command in Section 16.1.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x74 | GaugeStatus2() | — | R | R | Block | — | — | — | — | — |