SLUUCN4A January 2023 – February 2024
This read-word function returns the predicted time-to-full charge based on AverageCurrent().
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x13 | AverageTimeToFull() | R | R | R | Word | U2 | 0 | 65535 | min |
65535 = Battery is not being charged.