SLUUCN4A January 2023 – February 2024
This command returns the GaugingStatus() flags. For a description of each bit flag, see the ManufacturerAccess() version of the same command in Section 16.1.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x56 | GaugingStatus() | — | R | R | Block | H4 | 0x00000000 | 0xFFFFFFFF | — | — |