SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Lifetimes | Power Events | No of Shutdowns | U1 | 0 | 255 | 0 | events |
Lifetimes | Power Events | No of Partial Resets | U1 | 0 | 255 | 0 | events |
Lifetimes | Power Events | No of Full Resets | U1 | 0 | 255 | 0 | events |
Lifetimes | Power Events | No of Wdt Resets | U1 | 0 | 255 | 0 | events |
Description: Total number of shutdown events, partial resets, full resets and watchdog resets.