SLUUCN4A January 2023 – February 2024
This command seals the device for the field, disabling certain SBS commands and access to data flash. See Chapter 16 for details.
When the device is sealed, the OperationStatus()[SEC1, SEC0] = 1,1. All the test features in ManufacturingStatus() will also be disabled.