SLUUCN4A January 2023 – February 2024
This command reads the maximal peak power value for 10-ms pulse occurring on top of 10-s 2 C-rate pulse.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x59 | MaxTurboPwr() | R/W | R/W | R/W | Word | I2 | 0 | 32767 | na | cW |