SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
TMP468 | Temp1 Configuration | Offset Ptr | H2 | 0x00 | 0xFF | 0x40 | Hex | Remote Temperature 1 Offset Register Pointer |
TMP468 | Temp1 Configuration | Offset Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 1 Offset Register Data |
TMP468 | Temp1 Configuration | nFactor Ptr | H1 | 0x00 | 0xFF | 0x41 | Hex | Remote Temperature 1 η-Factor Register Pointer |
TMP468 | Temp1 Configuration | nFactor Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 1 η-Factor Register Data |
TMP468 | Temp1 Configuration | ThermLimit1 Ptr | H1 | 0x00 | 0xFF | 0x42 | Hex | Remote Temperature 1 THERM Limit Register Pointer |
TMP468 | Temp1 Configuration | ThermLimit1 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 1 THERM Limit Register Data |
TMP468 | Temp1 Configuration | ThermLimit2 Ptr | H1 | 0x00 | 0xFF | 0x43 | Hex | Remote Temperature 1 THERM2 Limit Register Pointer |
TMP468 | Temp1 Configuration | ThermLimit2 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 1 THERM2 Limit Register Data |