SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Current Thresholds | Chg Relax Time | U1 | 0 | 255 | 60 | s |
Description: Charge to relax timeout. When charging is stopped, the device will exit the CHARGE mode after this time is passed.