SLUUCN4A January 2023 – February 2024
This command returns the TMP468 temperature data with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiII.
Value | Description |
---|---|
AAaa | TMP468 Internal Temperature Sensor |
BBbb | TMP468 External Remote Temperature Sensor-1 |
CCcc | TMP468 External Remote Temperature Sensor-2 |
DDdd | TMP468 External Remote Temperature Sensor-3 |
EEee | TMP468 External Remote Temperature Sensor-4 |
FFff | TMP468 External Remote Temperature Sensor-5 |
GGgg | TMP468 External Remote Temperature Sensor-6 |
HHhh | TMP468 External Remote Temperature Sensor-7 |
IIii | TMP468 External Remote Temperature Sensor-8 |