SLUUCN4A January 2023 – February 2024
This command returns the TMP468 external temperature 1-4 registers with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOOppPP.
Value | Description |
---|---|
AAaa | TMP468 Remote Temperature 1 Offset Register |
BBbb | TMP468 Remote Temperature 1 η-Factor Correction Register |
CCcc | TMP468 Remote Temperature 1 THERM Limit Register |
DDdd | TMP468 Remote Temperature 1 THERM2 Limit Register |
EEee | TMP468 Remote Temperature 2 Offset Register |
FFff | TMP468 Remote Temperature 2 η-Factor Correction Register |
GGgg | TMP468 Remote Temperature 2 THERM Limit Register |
HHhh | TMP468 Remote Temperature 2 THERM2 Limit Register |
IIii | TMP468 Remote Temperature 3 Offset Register |
JJjj | TMP468 Remote Temperature 3 η-Factor Correction Register |
KKkk | TMP468 Remote Temperature 3 THERM Limit Register |
LLll | TMP468 Remote Temperature 3 THERM2 limit Register |
MMmm | TMP468 Remote temperature 4 Offset Register |
NNnn | TMP468 Remote Temperature 4 η-Factor Correction Register |
OOoo | TMP468 Remote Temperature 4 THERM Limit Register |
PPpp | TMP468 Remote Temperature 4 THERM2 limit Register |