SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Turbo Cfg | Ten Millisecond Max C-Rate | I2 | –32768 | 0 | –400 | 0.01 C-rate |
Description: This value specifies the maximal discharge current for 10 ms. The native unit for this parameter is 0.01C-rate