SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
There are 3 specific errors which may be encountered during generic block copy operation and which are trapped by the BCDMA. The following table lists the errors and how the BCDMA will process them:
| Condition | Pauses Channel | Error Flag Set in Channel | Data Transfer | TR Flush | Outputs Transfer Events |
|---|---|---|---|---|---|
| TR null icnt0 | Selectable(1) | Yes | No | Just that TR | No |
Unsupported TR Type | Selectable(1) | Yes | No | Just that TR | No |
| Bus Errors | Selectable(1) | Yes | Yes | No | Yes |