SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
This is the value of the next timestamp for the Output clock generator a. This contains the 24 bit fractional and the first 8 bits of the integer. . This register is used to generate soft clock
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 03A0h |
| AASRC1 | 02D4 03A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STAMP_INT_LO | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FRACTIONAL_STAMP | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FRACTIONAL_STAMP | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FRACTIONAL_STAMP | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | STAMP_INT_LO | R/W | 0h | This is the lower 8 bits of the integer multiple of the next timestamp for the clock source This register will be updated by adding the Clock Generator Rate to the Stamp value whenever the Free Running Counter passes the Stamp value |
| 23:0 | FRACTIONAL_STAMP | R/W | 0h | This is the fractional portion of the next timestamp for the clock source This register will be updated by adding the Clock Generator Rate to the Stamp value whenever the Free Running Counter passes the Stamp value |