SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Enet Port N Tx Egress InterVLAN D
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 33BCh + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DECREMENT_TTL | DEST_FORCE_UNTAGGED_EGRESS | REPLACE_DA_SA | REPLACE_VID | VID | |||
| R/W | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VID | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15 | DECREMENT_TTL | R/W | 0h | Decrement Time To Live: When set, the Time To Live (TTL) field in the header is decremented. |
| 14 | DEST_FORCE_UNTAGGED_EGRESS | R/W | 0h | Destination VLAN Force Untagged Egress: When set, this bit indicates that the VLAN should be removed on egress for the routed packet. |
| 13 | REPLACE_DA_SA | R/W | 0h | Replace Destination Address and Source Address: When set this bit indicates that the routed packet destination address should be replaced by da[47:0] and the source address should be replaced by sa[47:0]. |
| 12 | REPLACE_VID | R/W | 0h | Replace VLAN ID: When set this bit indicates that the VLAN ID should be replaced for the routed packet. |
| 11:0 | VID | R/W | 0h | VLAN ID |