SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Ethernet port N where N = 1 to 2
The total number of IEEE 802.3X pause frames received by the port (whether acted upon or not). Such a frame:
The port could have been in either half or full-duplex mode.
See the Section 12.3.1.4.6.18.1.6, Rx Align/Code Errors and Section 12.3.1.4.6.18.1.5, Rx CRC errors statistic descriptions for definitions of alignment, code and CRC errors.
Overruns have no effect upon this statistic.